IESNA:LM-63-2002
[TEST]P940052
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-940-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14618
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1671.6 1646 1663.1 1696.4 1733.6 1770.8 1805.7 1832.9 1857.7 1892.6
1944.5 2028.2 2146.1 2285.6 2502 2860.2 3264.1 3743.2 4331.7 4926.4
5558.3 6051.4 6359.9 6584 6669.3 6701.9 6816.6 7043.8 7038.3 6406.5
4806.2 2055.4 538.1 222.5 83 23.3 0
1671.6 1655.3 1672.4 1705.7 1742.9 1780.1 1813.5 1840.6 1865.4 1898.8
1949.2 2032.1 2148.4 2284.9 2493.4 2833.8 3230.8 3695.9 4268.9 4941.9
5569.1 6052.9 6356.1 6572.4 6662.3 6715 6840.6 7067.8 7031.4 6350.6
4657.3 1905.7 537.3 217.1 82.2 22.5 0
1671.6 1653 1667.7 1698.7 1734.4 1768.5 1798.7 1818.9 1837.5 1864.6
1907.3 1977.1 2078.6 2201.9 2386.4 2685.7 3067.9 3520.7 4020.8 4589.1
5154.3 5667.6 6027.3 6275.4 6443.7 6608.8 6818.9 7077.1 7195.7 6739.1
5343.5 2714.4 820.3 301.6 146.5 31.8 0
1671.6 1649.9 1663.8 1691.7 1722 1751.4 1778.6 1792.5 1801.8 1815.8
1842.2 1888.7 1961.6 2049.9 2174 2377.1 2655.5 2983.4 3353.3 3776.6
4245.6 4736.4 5200.8 5600.1 5945.1 6279.3 6716.6 7239.9 7656.3 7651.6
6895.7 5104.7 2314.3 900.1 310.9 107.8 0
1671.6 1649.9 1660.7 1685.5 1711.9 1738.3 1764.6 1779.4 1786.3 1793.3
1816.6 1849.9 1906.5 1970.9 2043.7 2152.3 2315.1 2521.3 2781.1 3092.7
3446.3 3814.6 4237.9 4689.1 5163.6 5671.5 6245.2 6946.1 7823.7 8554.1
8675.8 7764.8 5280.7 2580.3 910.2 221.7 0
1671.6 1650.7 1660 1682.4 1708 1735.9 1760.7 1777.8 1786.3 1794.9
1821.2 1857.7 1910.4 1967 2019.7 2091 2216.6 2378.7 2591.1 2853.2
3149.3 3475 3816.9 4220.8 4667.4 5162.1 5741.2 6463.1 7462.4 8506
9098.4 8505.2 6280.9 3524.6 1453.7 336.5 0
1671.6 1649.9 1657.6 1679.3 1704.9 1732.1 1756.9 1775.5 1787.1 1801.1
1826.7 1865.4 1911.9 1953.8 1988.7 2045.3 2143 2267.8 2443 2662.4
2909 3174.9 3469.6 3802.9 4187.5 4610 5170.6 5869.9 6812.7 7964.1
8696 8024.6 5510.2 2876.4 1052.1 179.9 0
1671.6 1655.3 1656.9 1674.7 1700.3 1730.5 1759.2 1783.2 1803.4 1817.3
1834.4 1860 1889.5 1909.6 1932.1 1968.5 2020.5 2086.4 2186.4 2336.8
2505.1 2697.3 2916 3164.1 3441.6 3773.5 4168.1 4659.7 5264.4 6044.4
6528.2 5695.5 3678.1 1640.6 419.4 69 0
1671.6 1660.7 1660 1672.4 1697.2 1729.7 1763.1 1794.1 1818.9 1836.7
1853 1868.5 1873.2 1871.6 1879.4 1896.4 1924.3 1965.4 2028.2 2119.7
2246.9 2394.2 2574.1 2786.5 3027.6 3299 3595.2 3941.7 4355 4711.6
4627.1 3693.6 2110.4 762.1 190 53.5 0
1671.6 1666.2 1666.9 1676.2 1699.5 1729 1767.7 1805.7 1836 1860
1880.1 1891.8 1891.8 1887.9 1884 1882.5 1889.5 1911.9 1955.4 2025.1
2124.4 2256.2 2411.2 2595.8 2813.6 3060.2 3324.6 3599 3827 3854.9
3406 2252.3 804.8 217.9 106.2 41.9 0
1671.6 1674.7 1678.6 1692.5 1717.3 1746.8 1787.9 1830.5 1870.1 1907.3
1943.7 1973.2 1994.1 2012.7 2029 2048.4 2077.1 2115.8 2174 2267.8
2408.1 2595 2829.9 3139.3 3537 3956.5 4394.5 4724 4765.9 4135.6
2878 1413.4 390 129.5 58.1 17.1 0
1671.6 1677 1684 1699.5 1726.6 1760.7 1804.9 1853 1899.5 1947.6
2000.3 2051.5 2102.7 2154.6 2213.5 2290.3 2385.7 2509.7 2671 2877.2
3134.6 3427.7 3753.3 4142.5 4568.2 4951.2 5179.1 5138.8 4682.9 3650.2
2224.4 1057.5 357.4 124.8 48.8 10.1 0
1671.6 1680.9 1692.5 1713.5 1745.2 1784 1835.2 1893.3 1949.2 2014.3
2088.7 2174.8 2273.2 2388 2529.1 2708.2 2923.7 3164.9 3415.3 3668.8
3915.4 4141.8 4351.1 4576.7 4810.1 4963.6 4940.3 4668.2 4070.4 2992.7
1760 762.1 283 114.7 46.5 10.9 0
1671.6 1687.9 1710.4 1743.7 1787.9 1839.8 1906.5 1983.3 2077.9 2196.5
2351.5 2537.6 2743.1 2979.6 3203.6 3401.3 3552.5 3658.7 3724.6 3768.1
3806.8 3823.1 3781.2 3695.9 3546.3 3251.7 2760.1 2085.6 1359.9 778.4
420.2 239.6 151.2 96.1 53.5 13.2 0
1671.6 1693.3 1728.2 1773.9 1830.5 1898.8 1985.6 2102.7 2251.5 2439.2
2646.2 2843.9 3016.8 3141.6 3209.8 3226.9 3199.7 3130 3011.3 2832.2
2595 2300.4 1938.3 1534.4 1166.1 893.2 703.2 559.8 446.6 361.3
284.5 221.7 169 112.4 61.3 14 0
1671.6 1700.3 1749.1 1807.3 1874.7 1960 2075.5 2231.4 2422.9 2622.9
2795 2919.1 2975.7 2965.6 2898.1 2780.3 2605.8 2363.2 2088.7 1808.8
1570.8 1385.5 1229.7 1069.9 904.8 759.8 640.4 541.9 454.3 377.6
310.1 249.7 190.7 123.3 73.7 22.5 0
1671.6 1708 1768.5 1839.1 1923.6 2027.5 2169.3 2354.6 2553.9 2713.6
2805.9 2823.7 2779.5 2685.7 2547.7 2345.3 2099.6 1846 1631.3 1480.1
1385.5 1306.4 1204.8 1086.2 938.1 823.4 728.8 632.7 548.2 475.3
406.3 331.8 259 185.3 114 39.5 0
1671.6 1718.9 1791 1871.6 1965.4 2081.7 2238.3 2435.3 2619 2722.9
2734.6 2670.2 2568.6 2442.3 2275.6 2068.6 1842.2 1643.7 1526.6 1452.2
1348.3 1245.9 1113.4 997.1 966.8 901.7 813.3 725.7 642.7 560.6
479.1 404.7 324.1 245 161.3 58.1 0
1671.6 1725.9 1807.3 1899.5 2005.8 2131.4 2293.4 2475.6 2629.9 2676.4
2621.4 2509.7 2389.5 2254.6 2093.4 1902.6 1709.6 1584.8 1540.6 1455.3
1337.4 1177.7 1031.2 1006.4 966 900.9 819.5 734.2 651.3 570.6
490.8 417.9 337.3 262.1 169.8 71.3 0
1671.6 1732.8 1820.4 1922 2037.5 2170.9 2337.6 2521.3 2633 2611.3
2498.1 2360.8 2239.9 2122.8 1978.6 1808 1656.1 1610.3 1559.9 1451.4
1283.9 1077.7 1020.3 987 960.6 896.3 820.3 740.4 656.7 573.7
496.2 403.2 306.3 227.9 140.3 56.6 0
1671.6 1737.5 1824.3 1930.5 2050.7 2188.7 2359.3 2542.3 2635.3 2581
2441.5 2301.1 2177.1 2056.9 1925.9 1784 1661.5 1632 1562.3 1435.1
1231.2 1061.4 1006.4 965.3 942.8 886.2 819.5 742 662.9 585.4
510.2 410.9 304.7 227.2 113.2 48.1 0
1671.6 1734.4 1825.9 1931.3 2051.5 2188.7 2357.7 2541.5 2641.5 2589.6
2450 2308.1 2184.1 2065.4 1937.5 1801.1 1680.1 1652.2 1577.8 1447.5
1238.2 1066.8 1008.7 961.4 936.6 882.3 819.5 743.5 666 590
511.7 404.7 301.6 216.3 111.6 44.2 0
